Grove Gear 23YF-2-1.000-56C-40-L3
Part #:23YF-2-1.000-56C-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 4.63 in |
| I: | 3.77 in | D: | 2.69 |
| AK: | 4.5 | T: | 1 |
| V: | 1.94 in | P: | 1.88 in |
| AF: | 0.19 | AA: | 8.88 |
| AB: | 4.07 | AG: | 4.65 |
| BE: | 0.38 in | AJ: | 5.88 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| BF: | 0.41 | H: | 0.53 in |
| G: | 1.94 | AE2: | 0.56 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 23YF |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Output RPM: | 43.8 | Bore Code: | 16 |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 1.04 |
| Assembly: | YF-2 | Ratio Range: | 40:1 |
| Output Diameter (in): | 1 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

