Grove Gear 23YF-2-1.000-56C-50-L3
Part #:23YF-2-1.000-56C-50-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| BD: | 5.88 | BE: | 0.38 in |
| AA: | 8.88 | P: | 1.88 in |
| T: | 1 | AJ: | 5.88 |
| AE2: | 0.56 | AK: | 4.5 |
| LQ: | 4.63 in | V: | 1.94 in |
| AB: | 4.07 | G: | 1.94 |
| D: | 2.69 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| LL: | 2.12 in | AG: | 4.65 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.847 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Center Distance (in): | 2.375 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1 in | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 23YF | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

