Grove Gear 23YF-2-1.000-56C-50-L9
Part #:23YF-2-1.000-56C-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AA: | 8.88 |
| P: | 1.88 in | AJ: | 5.88 |
| AF: | 0.19 | LL: | 2.12 in |
| G: | 1.94 | H: | 0.53 in |
| AG: | 4.65 | AK: | 4.5 |
| LQ: | 4.63 in | V: | 1.94 in |
| BF: | 0.41 | T: | 1 |
| AE2: | 0.56 | BD: | 5.88 |
| BE: | 0.38 in | I: | 3.77 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
Technical Specifications
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Ratio: | 50:1 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.847 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Model Code: | 23YF |
| Center Distance (in): | 2.375 | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

