Grove Gear 23YF-2-1.000-56C-60-L2
Part #:23YF-2-1.000-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | BE: | 0.38 in |
| AB: | 4.07 | AK: | 4.5 |
| AF: | 0.19 | BD: | 5.88 |
| D: | 2.69 | BF: | 0.41 |
| G: | 1.94 | LL: | 2.12 in |
| AE2: | 0.56 | P: | 1.88 in |
| AA: | 8.88 | LQ: | 4.63 in |
| V: | 1.94 in | H: | 0.53 in |
| AG: | 4.65 | I: | 3.77 in |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Bore Code: | 16 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 60:1 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 0.674 |
| Output Shaft Direction: | 2 | Model Code: | 23YF |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1 in |
| Assembly: | YF-2 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

