How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| BD: | 5.88 | AK: | 4.5 |
| T: | 1 | LQ: | 4.63 in |
| H: | 0.53 in | AB: | 4.07 |
| LL: | 2.12 in | BE: | 0.38 in |
| AA: | 8.88 | BF: | 0.41 |
| V: | 1.94 in | D: | 2.69 |
| AJ: | 5.88 | AG: | 4.65 |
| AF: | 0.19 | G: | 1.94 |
Technical Specifications
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Center Distance (in): | 2.375 |
| Bore Code: | 16 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.47 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Model Code: | 23YF |
| Output RPM: | 233 | Series Code: | OE |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

