Grove Gear 23YF-2-1.000-56C-7.5-L3
Part #:23YF-2-1.000-56C-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | D: | 2.69 |
| P: | 1.88 in | LQ: | 4.63 in |
| BD: | 5.88 | G: | 1.94 |
| AA: | 8.88 | BE: | 0.38 in |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AJ: | 5.88 |
| BF: | 0.41 | AF: | 0.19 |
| I: | 3.77 in | AE2: | 0.56 |
| T: | 1 | AB: | 4.07 |
| LL: | 2.12 in | H: | 0.53 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Model Code: | 23YF |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 3.47 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

