Grove Gear 23YF-2-1.000-56C-7.5-L4
Part #:23YF-2-1.000-56C-7.5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | D: | 2.69 |
| AF: | 0.19 | H: | 0.53 in |
| I: | 3.77 in | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AJ: | 5.88 | AG: | 4.65 |
| AK: | 4.5 | LQ: | 4.63 in |
| BF: | 0.41 | V: | 1.94 in |
| AA: | 8.88 | AE2: | 0.56 |
| BD: | 5.88 | AB: | 4.07 |
| G: | 1.94 | LL: | 2.12 in |
Technical Specifications
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Gear Type: | Worm | Bore Code: | 16 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 3.47 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Output RPM: | 233 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.50 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

