Grove Gear 23YF-2-1.000-56C-7.5-L9
Part #:23YF-2-1.000-56C-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | D: | 2.69 |
| AF: | 0.19 | BF: | 0.41 |
| AJ: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | I: | 3.77 in |
| P: | 1.88 in | G: | 1.94 |
| BD: | 5.88 | LL: | 2.12 in |
| AB: | 4.07 | V: | 1.94 in |
| T: | 1 | BE: | 0.38 in |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | AG: | 4.65 |
Technical Specifications
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Bore Code: | 16 |
| Service Factor: | 1 | Model Code: | 23YF |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output RPM: | 233 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 3.47 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

