Grove Gear 23YF-2-1.000-56C-80-L1
Part #:23YF-2-1.000-56C-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AA: | 8.88 |
| T: | 1 | G: | 1.94 |
| V: | 1.94 in | D: | 2.69 |
| BF: | 0.41 | H: | 0.53 in |
| AB: | 4.07 | AG: | 4.65 |
| AF: | 0.19 | BE: | 0.38 in |
| LL: | 2.12 in | LQ: | 4.63 in |
| AJ: | 5.88 | AE2: | 0.56 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Series Code: | OE | Model Code: | 23YF |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.455 |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

