Grove Gear 23YF-2-1.000-56C-80-L3
Part #:23YF-2-1.000-56C-80-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AB: | 4.07 |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| AA: | 8.88 | LQ: | 4.63 in |
| T: | 1 | AE2: | 0.56 |
| D: | 2.69 | LL: | 2.12 in |
| AK: | 4.5 | AG: | 4.65 |
| H: | 0.53 in | V: | 1.94 in |
| G: | 1.94 | BD: | 5.88 |
| P: | 1.88 in | BF: | 0.41 |
| BE: | 0.38 in | I: | 3.77 in |
Technical Specifications
| Center Distance (in): | 2.375 | Output Diameter (in): | 1 in |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Ratio Range: | 80:1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Output Key: | 1/4 X 2.50 |
| Ratio: | 80:1 | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.455 |
| Product Type: | Right Angle | Bore Code: | 16 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

