Grove Gear 23YF-2-1.000-56C-80-L9
Part #:23YF-2-1.000-56C-80-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | I: | 3.77 in |
| AA: | 8.88 | AB: | 4.07 |
| AE2: | 0.56 | AG: | 4.65 |
| P: | 1.88 in | G: | 1.94 |
| BE: | 0.38 in | LL: | 2.12 in |
| LQ: | 4.63 in | H: | 0.53 in |
| AF: | 0.19 | T: | 1 |
| BD: | 5.88 | BF: | 0.41 |
| AJ: | 5.88 | D: | 2.69 |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Ratio Range: | 80:1 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 0.455 | Ratio: | 80:1 |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

