Grove Gear 23YF-2-1.125-140TC-10-L1
Part #:23YF-2-1.125-140TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | T: | 1.125 |
| LL: | 2.12 in | AF: | 0.19 |
| BF: | 0.41 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| LQ: | 4.63 in | AJ: | 5.88 |
| D: | 2.69 | BE: | 0.38 in |
| AK: | 4.5 | V: | 1.94 in |
| AE2: | 0.56 | I: | 3.77 in |
| P: | 1.88 in | H: | 0.53 in |
| BD: | 5.88 | G: | 1.94 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output RPM: | 175 |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.375 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Model Code: | 23YF | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Ratio: | 10:1 |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.08 | Series Code: | OE |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

