Grove Gear 23YF-2-1.125-140TC-10-L3
Part #:23YF-2-1.125-140TC-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 2.69 |
| AJ: | 5.88 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| V: | 1.94 in | I: | 3.77 in |
| BE: | 0.38 in | G: | 1.94 |
| AE2: | 0.56 | BD: | 5.88 |
| AB: | 4.07 | LL: | 2.12 in |
| AK: | 4.5 | T: | 1.125 |
| LQ: | 4.63 in | AF: | 0.19 |
| AA: | 8.88 | P: | 1.88 in |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.08 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.375 |
| Input Bore (C Face): | 0.875 | Ratio: | 10:1 |
| Bore Code: | 18 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Model Code: | 23YF | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.125 in | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

