Grove Gear 23YF-2-1.125-140TC-10-L9
Part #:23YF-2-1.125-140TC-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 2.69 |
| AB: | 4.07 | I: | 3.77 in |
| AJ: | 5.88 | AG: | 4.65 |
| AA: | 8.88 | V: | 1.94 in |
| BD: | 5.88 | T: | 1.125 |
| LL: | 2.12 in | BE: | 0.38 in |
| AF: | 0.19 | P: | 1.88 in |
| G: | 1.94 | LQ: | 4.63 in |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | YF-2 | Series Code: | OE |
| Model Code: | 23YF | Input Bore (C Face): | 0.875 |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.08 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Ratio: | 10:1 |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

