How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AA: | 8.88 |
| AJ: | 5.88 | T: | 1.125 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| AG: | 4.65 | AB: | 4.07 |
| BE: | 0.38 in | LQ: | 4.63 in |
| I: | 3.77 in | H: | 0.53 in |
| G: | 1.94 | AE2: | 0.56 |
| AF: | 0.19 | AK: | 4.5 |
| V: | 1.94 in | LL: | 2.12 in |
| BF: | 0.41 | D: | 2.69 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 17.5 |
| Output Diameter (in): | 1.125 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Assembly: | YF-2 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.307 | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Output Shaft Assembly Code: | 2 | Model Code: | 23YF |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

