How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| I: | 3.77 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| G: | 1.94 | AA: | 8.88 |
| V: | 1.94 in | LL: | 2.12 in |
| BE: | 0.38 in | LQ: | 4.63 in |
| T: | 1.125 | P: | 1.88 in |
| AJ: | 5.88 | AB: | 4.07 |
| BD: | 5.88 | AF: | 0.19 |
| AE2: | 0.56 | AK: | 4.5 |
Technical Specifications
| Ratio: | 100:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.125 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Bore Code: | 18 |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 0.307 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

