How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AB: | 4.07 |
| T: | 1.125 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | G: | 1.94 |
| AF: | 0.19 | AA: | 8.88 |
| BD: | 5.88 | V: | 1.94 in |
| BF: | 0.41 | D: | 2.69 |
| P: | 1.88 in | AG: | 4.65 |
| AJ: | 5.88 | AE2: | 0.56 |
| LL: | 2.12 in | LQ: | 4.63 in |
| H: | 0.53 in | BE: | 0.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Assembly: | YF-2 | Bore Code: | 18 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.375 | Model Code: | 23YF |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 2.3 | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

