How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AK: | 4.5 |
| AA: | 8.88 | I: | 3.77 in |
| T: | 1.125 | D: | 2.69 |
| BE: | 0.38 in | P: | 1.88 in |
| AE2: | 0.56 | BF: | 0.41 |
| BD: | 5.88 | G: | 1.94 |
| LQ: | 4.63 in | AJ: | 5.88 |
| AF: | 0.19 | H: | 0.53 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AG: | 4.65 | LL: | 2.12 in |
Technical Specifications
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.3 |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1.125 in | Output RPM: | 117 |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

