How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | LQ: | 4.63 in |
| AG: | 4.65 | AB: | 4.07 |
| BF: | 0.41 | AA: | 8.88 |
| AE2: | 0.56 | H: | 0.53 in |
| D: | 2.69 | I: | 3.77 in |
| G: | 1.94 | AF: | 0.19 |
| BD: | 5.88 | P: | 1.88 in |
| BE: | 0.38 in | AJ: | 5.88 |
| T: | 1.125 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 2.3 | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 18 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Model Code: | 23YF | Output Shaft Assembly Code: | 2 |
| Output RPM: | 117 | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

