How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | LQ: | 4.63 in |
| V: | 1.94 in | I: | 3.77 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AJ: | 5.88 | D: | 2.69 |
| LL: | 2.12 in | H: | 0.53 in |
| G: | 1.94 | BF: | 0.41 |
| BE: | 0.38 in | AB: | 4.07 |
| T: | 1.125 | BD: | 5.88 |
| AK: | 4.5 | AE2: | 0.56 |
| AA: | 8.88 | AG: | 4.65 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Model Code: | 23YF | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Input Bore (C Face): | 0.875 | Assembly: | YF-2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Bore Code: | 18 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output RPM: | 87.5 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.83 | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

