How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AE2: | 0.56 |
| P: | 1.88 in | AA: | 8.88 |
| BD: | 5.88 | AF: | 0.19 |
| BF: | 0.41 | AK: | 4.5 |
| I: | 3.77 in | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | T: | 1.125 |
| LQ: | 4.63 in | V: | 1.94 in |
| G: | 1.94 | AG: | 4.65 |
| AJ: | 5.88 | BE: | 0.38 in |
| H: | 0.53 in | D: | 2.69 |
Technical Specifications
| Bore Code: | 18 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Model Code: | 23YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Assembly: | YF-2 |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.125 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.32 | Motor Frame Size: | 140TC |
| Ratio: | 30:1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

