How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 2.69 |
| AG: | 4.65 | G: | 1.94 |
| BD: | 5.88 | BF: | 0.41 |
| I: | 3.77 in | H: | 0.53 in |
| LL: | 2.12 in | AE2: | 0.56 |
| AF: | 0.19 | P: | 1.88 in |
| AB: | 4.07 | AJ: | 5.88 |
| AA: | 8.88 | T: | 1.125 |
| V: | 1.94 in | BE: | 0.38 in |
| LQ: | 4.63 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 1.32 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Model Code: | 23YF |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Bore Code: | 18 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

