How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| AG: | 4.65 | AF: | 0.19 |
| AA: | 8.88 | LQ: | 4.63 in |
| AE2: | 0.56 | D: | 2.69 |
| G: | 1.94 | V: | 1.94 in |
| LL: | 2.12 in | BD: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| T: | 1.125 | P: | 1.88 in |
| BE: | 0.38 in | AJ: | 5.88 |
| H: | 0.53 in | I: | 3.77 in |
Technical Specifications
| Bore Code: | 18 | Input HP @ 1750 RPM: | 1.04 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 43.8 | Output Diameter (in): | 1.125 in |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Model Code: | 23YF | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

