How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BD: | 5.88 |
| I: | 3.77 in | H: | 0.53 in |
| P: | 1.88 in | BF: | 0.41 |
| V: | 1.94 in | G: | 1.94 |
| BE: | 0.38 in | AB: | 4.07 |
| AA: | 8.88 | AK: | 4.5 |
| LQ: | 4.63 in | AF: | 0.19 |
| LL: | 2.12 in | AJ: | 5.88 |
| T: | 1.125 | Center Distance (in): | 2.375 in |
| D: | 2.69 | AE2: | 0.56 |
Technical Specifications
| Bore Code: | 18 | Input HP @ 1750 RPM: | 1.04 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Center Distance (in): | 2.375 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Output RPM: | 43.8 | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 3.00 | Model Code: | 23YF |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

