How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AK: | 4.5 |
| LQ: | 4.63 in | I: | 3.77 in |
| BD: | 5.88 | AE2: | 0.56 |
| LL: | 2.12 in | AB: | 4.07 |
| H: | 0.53 in | BF: | 0.41 |
| T: | 1.125 | G: | 1.94 |
| AJ: | 5.88 | V: | 1.94 in |
| BE: | 0.38 in | AG: | 4.65 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AF: | 0.19 | D: | 2.69 |
Technical Specifications
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 1.04 | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.125 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Bore Code: | 18 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | 23YF |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

