How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BF: | 0.41 |
| Center Distance (in): | 2.375 in | LQ: | 4.63 in |
| D: | 2.69 | P: | 1.88 in |
| LL: | 2.12 in | AB: | 4.07 |
| AA: | 8.88 | G: | 1.94 |
| I: | 3.77 in | AJ: | 5.88 |
| BD: | 5.88 | BE: | 0.38 in |
| T: | 1.125 | AK: | 4.5 |
| AF: | 0.19 | AG: | 4.65 |
| H: | 0.53 in | AE2: | 0.56 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Model Code: | 23YF |
| Input HP @ 1750 RPM: | 1.04 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Series Code: | OE |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

