How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AE2: | 0.56 |
| BD: | 5.88 | BE: | 0.38 in |
| LL: | 2.12 in | AJ: | 5.88 |
| AA: | 8.88 | LQ: | 4.63 in |
| I: | 3.77 in | V: | 1.94 in |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| BF: | 0.41 | AG: | 4.65 |
| AB: | 4.07 | D: | 2.69 |
| AK: | 4.5 | G: | 1.94 |
| T: | 1.125 | P: | 1.88 in |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 18 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.89 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output RPM: | 350 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Model Code: | 23YF |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

