How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| BD: | 5.88 | LQ: | 4.63 in |
| H: | 0.53 in | AB: | 4.07 |
| G: | 1.94 | BF: | 0.41 |
| AA: | 8.88 | AG: | 4.65 |
| LL: | 2.12 in | V: | 1.94 in |
| AF: | 0.19 | AE2: | 0.56 |
| BE: | 0.38 in | T: | 1.125 |
| P: | 1.88 in | D: | 2.69 |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Output RPM: | 350 |
| Input HP @ 1750 RPM: | 3.89 | Service Factor: | 1 |
| Ratio Range: | 5:1 | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.125 in | Ratio: | 5:1 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Bore Code: | 18 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

