How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | H: | 0.53 in |
| BD: | 5.88 | AE2: | 0.56 |
| D: | 2.69 | AK: | 4.5 |
| AG: | 4.65 | P: | 1.88 in |
| LL: | 2.12 in | AF: | 0.19 |
| I: | 3.77 in | G: | 1.94 |
| LQ: | 4.63 in | Center Distance (in): | 2.375 in |
| AB: | 4.07 | BE: | 0.38 in |
| BF: | 0.41 | AA: | 8.88 |
| AJ: | 5.88 | T: | 1.125 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.847 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Series Code: | OE |
| Model Code: | 23YF | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Bore Code: | 18 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 35 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

