How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | AJ: | 5.88 |
| D: | 2.69 | G: | 1.94 |
| AG: | 4.65 | BE: | 0.38 in |
| I: | 3.77 in | AF: | 0.19 |
| P: | 1.88 in | AK: | 4.5 |
| AA: | 8.88 | LL: | 2.12 in |
| BD: | 5.88 | V: | 1.94 in |
| AB: | 4.07 | H: | 0.53 in |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | T: | 1.125 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.847 | Output Shaft Direction: | 2 |
| Bore Code: | 18 | Series Code: | OE |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Assembly: | YF-2 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 50:1 | Model Code: | 23YF |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

