How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | AK: | 4.5 |
| P: | 1.88 in | AE2: | 0.56 |
| H: | 0.53 in | BD: | 5.88 |
| AF: | 0.19 | AA: | 8.88 |
| AJ: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| T: | 1.125 | AG: | 4.65 |
| D: | 2.69 | LL: | 2.12 in |
| G: | 1.94 | V: | 1.94 in |
| AB: | 4.07 | I: | 3.77 in |
Technical Specifications
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 0.847 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output RPM: | 35 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Model Code: | 23YF |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Ratio: | 50:1 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 18 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

