How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | AB: | 4.07 |
| LL: | 2.12 in | AE2: | 0.56 |
| AG: | 4.65 | BE: | 0.38 in |
| D: | 2.69 | LQ: | 4.63 in |
| I: | 3.77 in | BD: | 5.88 |
| T: | 1.125 | G: | 1.94 |
| AF: | 0.19 | H: | 0.53 in |
| P: | 1.88 in | V: | 1.94 in |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Service Factor: | 1 | Output RPM: | 35 |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.847 | Model Code: | 23YF |
| Ratio: | 50:1 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

