How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| BD: | 5.88 | LQ: | 4.63 in |
| AB: | 4.07 | AJ: | 5.88 |
| AA: | 8.88 | AE2: | 0.56 |
| BE: | 0.38 in | T: | 1.125 |
| D: | 2.69 | P: | 1.88 in |
| I: | 3.77 in | AK: | 4.5 |
| AF: | 0.19 | V: | 1.94 in |
| LL: | 2.12 in | AG: | 4.65 |
| G: | 1.94 | BF: | 0.41 |
Technical Specifications
| Ratio: | 60:1 | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.674 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Model Code: | 23YF |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

