How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AJ: | 5.88 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | AK: | 4.5 |
| G: | 1.94 | AA: | 8.88 |
| D: | 2.69 | BE: | 0.38 in |
| T: | 1.125 | AE2: | 0.56 |
| BD: | 5.88 | P: | 1.88 in |
| H: | 0.53 in | I: | 3.77 in |
| V: | 1.94 in | LL: | 2.12 in |
| LQ: | 4.63 in | AF: | 0.19 |
Technical Specifications
| Center Distance (in): | 2.375 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output RPM: | 233 |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 3.00 |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.47 |
| Product Type: | Right Angle | Model Code: | 23YF |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

