How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AK: | 4.5 |
| H: | 0.53 in | V: | 1.94 in |
| BE: | 0.38 in | AB: | 4.07 |
| D: | 2.69 | T: | 1.125 |
| BF: | 0.41 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| LQ: | 4.63 in | AJ: | 5.88 |
| G: | 1.94 | LL: | 2.12 in |
| AA: | 8.88 | I: | 3.77 in |
| BD: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Assembly: | YF-2 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 18 |
| Input Bore (C Face): | 0.875 | Model Code: | 23YF |
| Input HP @ 1750 RPM: | 0.455 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

