How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AF: | 0.19 |
| H: | 0.53 in | P: | 1.88 in |
| BD: | 5.88 | AK: | 4.5 |
| AJ: | 5.88 | D: | 2.69 |
| AG: | 4.65 | G: | 1.94 |
| BF: | 0.41 | LQ: | 4.63 in |
| AE2: | 0.56 | V: | 1.94 in |
| AB: | 4.07 | BE: | 0.38 in |
| T: | 1.125 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | I: | 3.77 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.125 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Model Code: | 23YF |
| Input HP @ 1750 RPM: | 0.455 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Bore Code: | 18 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

