How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AK: | 4.5 |
| LL: | 2.12 in | AA: | 8.88 |
| BE: | 0.38 in | T: | 1.125 |
| V: | 1.94 in | P: | 1.88 in |
| BD: | 5.88 | G: | 1.94 |
| D: | 2.69 | AE2: | 0.56 |
| LQ: | 4.63 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AB: | 4.07 |
| AF: | 0.19 | H: | 0.53 in |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.455 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Bore Code: | 18 |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.125 in | Output RPM: | 21.9 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Model Code: | 23YF | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

