How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AF: | 0.19 |
| P: | 1.88 in | AE2: | 0.56 |
| D: | 2.69 | LQ: | 4.63 in |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| BD: | 5.88 | AK: | 4.5 |
| T: | 1.125 | H: | 0.53 in |
| AA: | 8.88 | G: | 1.94 |
| BF: | 0.41 | V: | 1.94 in |
| AG: | 4.65 | I: | 3.77 in |
| BE: | 0.38 in | LL: | 2.12 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 23YF |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.455 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 80:1 | Output Shaft Direction: | 2 |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

