How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | LQ: | 4.63 in |
| BF: | 0.41 | BE: | 0.38 in |
| LL: | 2.12 in | AB: | 4.07 |
| AA: | 8.88 | AF: | 0.19 |
| H: | 0.53 in | AJ: | 5.88 |
| G: | 1.94 | AG: | 4.65 |
| P: | 1.88 in | AK: | 4.5 |
| V: | 1.94 in | BD: | 5.88 |
| T: | 1.125 | D: | 2.69 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 0.455 |
| Assembly: | YF-2 | Ratio Range: | 80:1 |
| Input Bore (C Face): | 0.875 | Model Code: | 23YF |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 18 | Output RPM: | 21.9 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

