How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | BE1: | 0.5 in |
| V: | 1.94 in | D: | 2.69 |
| AK: | 8.5 | G: | 1.94 |
| P: | 1.88 in | H: | 0.53 in |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| LQ1: | 5.06 in | AA: | 8.88 |
| AB: | 4.07 | BF: | 0.53 |
| AJ: | 7.25 | I: | 3.77 in |
| T: | 1.125 | AF: | 0.19 |
| AG: | 4.65 | BD: | 9 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Ratio: | 10:1 |
| Model Code: | 23YF | Input HP @ 1750 RPM: | 3.08 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 175 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

