How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AA: | 8.88 |
| T: | 1.125 | LQ1: | 5.06 in |
| H: | 0.53 in | P: | 1.88 in |
| AJ: | 7.25 | AK: | 8.5 |
| I: | 3.77 in | V: | 1.94 in |
| D: | 2.69 | AE2: | 0.56 |
| G: | 1.94 | LL: | 2.12 in |
| AG: | 4.65 | BF: | 0.53 |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| AB: | 4.07 | BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.125 in |
| Motor Frame Size: | 180TC | Bore Code: | 18 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.08 |
| Output RPM: | 175 | Model Code: | 23YF |
| Output Shaft Assembly Code: | 2 | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

