How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| AF: | 0.19 | I: | 3.77 in |
| G: | 1.94 | AG: | 4.65 |
| BD: | 9 | AK: | 8.5 |
| D: | 2.69 | AB: | 4.07 |
| AA: | 8.88 | BF: | 0.53 |
| LQ1: | 5.06 in | P: | 1.88 in |
| V: | 1.94 in | AE2: | 0.56 |
| H: | 0.53 in | T: | 1.125 |
| LL: | 2.12 in | BE1: | 0.5 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.125 in | Model Code: | 23YF |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.307 |
| Assembly: | YF-2 | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Bore Code: | 18 | Ratio: | 100:1 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

