How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BE1: | 0.5 in |
| AG: | 4.65 | T: | 1.125 |
| LQ1: | 5.06 in | P: | 1.88 in |
| AA: | 8.88 | V: | 1.94 in |
| H: | 0.53 in | BD: | 9 |
| AJ: | 7.25 | AK: | 8.5 |
| G: | 1.94 | LL: | 2.12 in |
| AF: | 0.19 | D: | 2.69 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | AE2: | 0.56 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.307 |
| Motor Frame Size: | 180TC | Ratio Range: | 100:1 to 250:1 |
| Model Code: | 23YF | Ratio: | 100:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Bore Code: | 18 | Service Factor: | 1 |
| Assembly: | YF-2 | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Output RPM: | 17.5 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

