How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 1.88 in |
| AK: | 8.5 | BE1: | 0.5 in |
| I: | 3.77 in | LL: | 2.12 in |
| BD: | 9 | Center Distance (in): | 2.375 in |
| LQ1: | 5.06 in | AA: | 8.88 |
| D: | 2.69 | G: | 1.94 |
| AB: | 4.07 | AJ: | 7.25 |
| AF: | 0.19 | T: | 1.125 |
| AE2: | 0.56 | AG: | 4.65 |
| V: | 1.94 in | BF: | 0.53 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.307 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.125 in | Assembly: | YF-2 |
| Model Code: | 23YF | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Bore Code: | 18 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

