How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 1.94 in |
| BD: | 9 | AF: | 0.19 |
| H: | 0.53 in | BE1: | 0.5 in |
| BF: | 0.53 | T: | 1.125 |
| P: | 1.88 in | AB: | 4.07 |
| AJ: | 7.25 | AE2: | 0.56 |
| I: | 3.77 in | G: | 1.94 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| LQ1: | 5.06 in | D: | 2.69 |
| AG: | 4.65 | LL: | 2.12 in |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Model Code: | 23YF | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.307 | Output Diameter (in): | 1.125 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Gear Type: | Worm |
| Bore Code: | 18 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

