How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | BF: | 0.53 |
| G: | 1.94 | I: | 3.77 in |
| V: | 1.94 in | H: | 0.53 in |
| LL: | 2.12 in | AG: | 4.65 |
| AJ: | 7.25 | P: | 1.88 in |
| LQ1: | 5.06 in | AF: | 0.19 |
| Center Distance (in): | 2.375 in | T: | 1.125 |
| BD: | 9 | AK: | 8.5 |
| BE1: | 0.5 in | AA: | 8.88 |
| AB: | 4.07 | AE2: | 0.56 |
Technical Specifications
| Bore Code: | 18 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Model Code: | 23YF |
| Output RPM: | 117 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 2.3 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Series Code: | OE | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

