How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | G: | 1.94 |
| H: | 0.53 in | P: | 1.88 in |
| AE2: | 0.56 | BF: | 0.53 |
| V: | 1.94 in | BD: | 9 |
| AG: | 4.65 | BE1: | 0.5 in |
| AF: | 0.19 | AJ: | 7.25 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| AK: | 8.5 | LQ1: | 5.06 in |
| I: | 3.77 in | LL: | 2.12 in |
| D: | 2.69 | AA: | 8.88 |
Technical Specifications
| Output RPM: | 117 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Model Code: | 23YF | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.3 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 18 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

