How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 4.07 |
| AK: | 8.5 | BD: | 9 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| LL: | 2.12 in | P: | 1.88 in |
| T: | 1.125 | G: | 1.94 |
| AG: | 4.65 | LQ1: | 5.06 in |
| I: | 3.77 in | AJ: | 7.25 |
| BF: | 0.53 | AE2: | 0.56 |
| AF: | 0.19 | AA: | 8.88 |
| D: | 2.69 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.83 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Bore Code: | 18 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Ratio: | 20:1 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 20:1 |
| Assembly: | YF-2 | Model Code: | 23YF |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

