How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | I: | 3.77 in |
| D: | 2.69 | LL: | 2.12 in |
| AJ: | 7.25 | BF: | 0.53 |
| G: | 1.94 | P: | 1.88 in |
| AF: | 0.19 | BD: | 9 |
| AK: | 8.5 | AB: | 4.07 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| T: | 1.125 | LQ1: | 5.06 in |
| AG: | 4.65 | V: | 1.94 in |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Model Code: | 23YF | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.51 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-2 |
| Motor Frame Size: | 180TC | Ratio: | 25:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

