How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BD: | 9 |
| BF: | 0.53 | AG: | 4.65 |
| AB: | 4.07 | LL: | 2.12 in |
| V: | 1.94 in | I: | 3.77 in |
| D: | 2.69 | AK: | 8.5 |
| G: | 1.94 | H: | 0.53 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| P: | 1.88 in | T: | 1.125 |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| AA: | 8.88 | LQ1: | 5.06 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Assembly: | YF-2 | Output Diameter (in): | 1.125 in |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Ratio: | 25:1 | Model Code: | 23YF |
| Output Key: | 1/4 X 3.00 | Bore Code: | 18 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.51 | Ratio Range: | 25:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

